CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 14176 - Diamond cut knurled knobs with brass boss with threaded blind hole
Bill of material
BN 14176 1544756 diamond cut knurled knob 34201-C9
BNARTNR
Identification
1544756
BNNORM
Elesa® MBT.
BNMAT
Material
Technopolymer
BNSURFACE
Surface
black, matte finish
VER
Version
with threaded blind hole
CODE
Code
34201-C9
DESCRIPTION
Designation
MBT.30 B-M5-C9
DIM01
D
31
mm
DIM02
L
24.0
mm
DIM03
d1
15
mm
DIM06
l2
11.5
mm
DIM08
d 6H
M5
DIM09
H.
10
mm
Preview - Generation
Preview
3D
Dimension
2D