CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 14212 - Fluted grip knobs with brass boss and tapped through-hole
Bill of material
BOSSARD 1439723
BNARTNR
Article number
1439723
BRAND
Brand
ELESA®
TYPE
Brandtype
BT.FP
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
DESCRIPTION
Description
BT.25 FP-M8
CODE
Code
6636
DIM07
d6H
M8
DIM01
D
25
mm
DIM02
l
19.0
mm
DIM03
d1
16.0
mm
DIM04
d2
15
mm
DIM05
d3
9
mm
DIM06
l2
8.0
mm
DIM08
h
14
mm
WEIGHT
Weight [grams]
10
Preview - Generation
Preview
3D
Dimension
2D