CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 14213 - Fluted grip knobs with brass boss and tapped blind hole (Elesa® BT.), black
Bill of material
BN 14213 1194909 fluted grip knob 6521
BNARTNR
Identification
1194909
BNNORM1
Elesa® BT.
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
CODE
Code
6521
DESCRIPTION
Description
BT.20 B-M5
DIM01
D
20
mm
DIM02
L
16.0
mm
DIM03
d1
11.5
mm
DIM04
d2
11
mm
DIM05
l2
6.0
mm
DIM06
d6H
M5
DIM07
h
6
mm
WEIGHT
Weight [grams]
5
Preview - Generation
Preview
3D
Dimension
2D