CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 14214 - Fluted grip knobs with threaded stud, steel zinc plated (Elesa® BT.p), black
Bill of material
BN 14214 1439812 fluted grip knob 6591
BNARTNR
Identification
1439812
BNNORM1
Elesa® BT.p
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
CODE
Code
6591
DESCRIPTION
Description
BT.20 p-M6x40
DIM01
D
20
mm
DIM02
l
16.0
mm
DIM03
d1
11.5
mm
DIM04
d2
11
mm
DIM05
l2
6.0
mm
DIM06
d6g
M6
DIM07
l
40
mm
WEIGHT
Weight [grams]
15
Preview - Generation
Preview
3D
Dimension
2D