CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 14215 - Knurled grip knobs with brass boss and tapped through-hole (Elesa® B.193 FP), black
Bill of material
BN 14215 1545302 knurled grip knob 2512
BNARTNR
Identification
1545302
BNNORM1
Elesa® B.193 FP
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
2512
DESCRIPTION
Description
B.193/30 FP-M8
DIM01
D
31
mm
DIM02
L
18.0
mm
DIM03
d1
24
mm
DIM04
d3
13
mm
DIM05
l2
6
mm
DIM06
d6H
M8
DIM07
h
15
mm
WEIGHT
Weight [grams]
21
Preview - Generation
Preview
3D
Dimension
2D