CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 14216 - Knurled grip knobs with brass boss and tapped blind hole (Elesa® B.193), black
Bill of material
BN 14216 1275534 knurled grip knob 2301
BNARTNR
Identification
1275534
BNNORM1
Elesa® B.193
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
2301
DESCRIPTION
Description
B.193/20 B-M6
DIM01
D
22
mm
DIM02
L
14
mm
DIM03
d1
15
mm
DIM04
l2
4
mm
DIM05
d6H
M6
DIM06
h
6
mm
WEIGHT
Weight [grams]
8
Preview - Generation
Preview
3D
Dimension
2D