CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20082 - Knurled grip knobs with threaded stud, stainless steel (Elesa® B.193-SST-p), black
Bill of material
BN 20082 3204616 knurled grip knob 102123
BNARTNR
Identification
3204616
BNNORM1
Elesa® B.193-SST-p
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
102123
DESCRIPTION
Description
B.193/15 S-p-M4x16-INOX
DIM01
D
15
mm
DIM02
l
11
mm
DIM03
d1
11
mm
DIM04
l2
2
mm
DIM05
d6g
M4
DIM06
l
16
mm
WEIGHT
Weight [grams]
5
Preview - Generation
Preview
3D
Dimension
2D