CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20066 - Fluted grip knobs with brass boss with threaded blind hole (Elesa® MBT-B-SOFT), black, matte finish
Bill of material
BN 20066 3204378 fluted grip knob 134326
BNARTNR
Identification
3204378
BNNORM1
Elesa® MBT-B-SOFT
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
matt black with blind holes
CODE
Code
134326
DESCRIPTION
Description
MBT.45 B-M8-SOFT
DIM01
D
44
mm
DIM02
l
24
mm
DIM03
d1
17
mm
DIM04
l2
10.0
mm
DIM06
d6H
M8
DIM08
h
13
mm
Preview - Generation
Preview
3D
Dimension
2D