CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 21224 - Fluted grip knobs with threaded stud steel zinc plated (Elesa® MBT-p-SOFT), black
Bill of material
BN 21224 3619781 fluted grip knob 134396
CNSORDERNO
Order number
3619781
BNNORM1
Elesa® MBT-p-SOFT
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black
CODE
Code
134396
DESCRIPTION
Description
MBT.45 p-M8x50-SOFT
DIM01
D
44
mm
DIM02
l
24
mm
DIM03
d1
17
mm
DIM04
l2
10.0
mm
DIM05
d6g
M8
DIM06
l
50
mm
DIM07
Max limit tightening torque
16
Nm
WEIGHT
Weight [grams]
47
Preview - Generation
Preview
3D
Dimension
2D