CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 215 - Knurled nuts high type (DIN 466), zinc plated blue
Bill of material
BN 215 1099817 knurled nut high type M5
BNARTNR
Identification
1099817
BNNORM1
DIN 466
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
P
Threaded pitch
0.800
mm
C
Phase depth for head
0.400
mm
DK
Head diameter
20.000
mm
DW
Diameter of the bearing face max.
10.000
mm
M
Overall height max.
11.500
mm
M1
max.
4.000
mm
R
Head radius
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D