CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 3032 - Knurled grip knobs with threaded stud (FASTEKS® FAL), Thermoset, black
Bill of material
BN 3032 3833667 knurled grip knob with threaded stud 22
BNARTNR
Identification
3833667
BNNORM1
FASTEKS® FAL
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
D
22
mm
H
16
mm
KLEIND
d
15
mm
M
m
6
mm
D1
d1
M 6
S
15
mm
Preview - Generation
Preview
3D
Dimension
2D