CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 54949 - Knurled control knobs with graduated flange with black-oxide steel boss, flange out of aluminum with black marks and numbers (ELESA® IZN.381+FGS), Technopolymer, glass-fiber reinforced, black
Bill of material
BN 54949 9082972 knurled control knob with graduated flange 30726-C9
BNARTNR
9082972
BNNORM1
ELESA® IZN.381+FGS
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black
CODE
Code
30726-C9
DESCRIPTION
Description
IZN.381/45 A-8+FGS-10/100-C9
DIM01
D
48.0
mm
DIM15
dH7
8
mm
DIM04
L1
43.0
mm
DIM02
F
55.0
mm
DIM10
h3
7.5
mm
DIM12
F
5
mm
DIM14
s
1.0 mm
WEIGHT
Weight [grams]
91.0
Preview - Generation
Preview
3D
Dimension
2D