CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 5933 - Knurled nuts high type, white
Bill of material
BN 5933 1348957 knurled nut high type M4
BNARTNR
Identification
1348957
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
white
D
Nominal thread diameter
4.000
mm
D1
Thread core diameter
3.242
mm
P
Threaded pitch
0.700
mm
C
Phase depth for head
0.400
mm
D3
Head diameter
16.000 mm
D2
Diameter of the bearing face max.
9.500 mm
H
Overall height max.
8.000 mm
K
max.
4.500 mm
Preview - Generation
Preview
3D
Dimension
2D