CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14209 - Wing knobs with brass boss and tapped through-hole (Elesa® CT.476 FP), black
Bill of material
BN 14209 1192876 wing nut 8358
BNARTNR
Identification
1192876
BNNORM1
Elesa® CT.476 FP
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black
CODE
Code
8358
DESCRIPTION
Description
CT.476/30 FP-M6
DIM01
D
32
mm
DIM02
L
15
mm
DIM03
b
13.0
mm
DIM04
d1
6.5
mm
DIM05
d6H
M6
DIM06
h
12
mm
WEIGHT
Weight [grams]
7
Preview - Generation
Preview
3D
Dimension
2D