CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 1578 - Wing nuts with brass boss, tapped through-hole (ELESA® ERGOSTYLE EWN.), gray-black, matte finish
Bill of material
BN 1578 3063869 wing nut 223216-C1
BNARTNR
Identification
3063869
NENN
223216-C1
BNNORM1
ELESA® ERGOSTYLE EWN.
BNMAT
Material
Technopolymer, glass-fiber reinforced, gray-black, matte finish
FARBE
Surface
gray-black
DIM01
D
47
mm
DIM02
L
24
mm
DIM03
d1
13.5
mm
DIM04
I2
5.5
mm
DIM05
b
7
mm
DIM06
d6H
M5
DIM07
h
12
mm
Preview - Generation
Preview
3D
Dimension
2D