CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 2973 - Wing knob nuts with metal boss and tapped hole (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2973 3823315 wing knob nut with metal boss and tapped hole 32
BNARTNR
Identification
3823315
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
32
mm
H
17
mm
M
m
4
mm
KLEIND
d
14
mm
R
8
mm
D1
d1
M 4
Preview - Generation
Preview
3D
Dimension
2D