CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 13408 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6336 D), plain, DIN 6336 D with tapped through-hole
Bill of material
BN 13408 1023381 star knob D 40
BNARTNR
Identification
1023381
BNNORM1
DIN 6336 D
BNMAT
Material
Cast iron GG 20
BNSURFACE
Surface
blank DIN6336 D with tapped through-hole
D1
Overall diameter
40.000
mm
D2
Diameter bottom
14.000
mm
D3
Diameter-undercut
22.000
mm
D4
Nominal thread
8.000
mm
D5
Thread 6H
M8
D6
Diameter central drill top
8.400
mm
E1
Distance for R8
5.000
mm
F1
Depth undercut
6.000
mm
H2
Height
25.000
mm
H3
Height to grips
13.000
mm
R1
Ball radius
60.000
mm
R2
Fillet
7.000
mm
R3
Fillet
4.000
mm
R4
Fillet undercut
3.000
mm
R5
Diameter in the space of grips
17.000
mm
R6
Fillet grip ends
3.500
mm
R7
Fillet between grips ~
16.000
mm
R8
Fillet
14.000
mm
R9
Fillet grips at undercut ~
1.000
mm
T4
Depth center drill from top form D
12.000
mm
Preview - Generation
Preview
3D
Dimension
2D