CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 14132 - Lobe knobs with brass boss and tapped through-hole (Elesa® VCT.FP), black, matte finish
Bill of material
BN 14132 1631381 lobe knob 69898
BNARTNR
Identification
1631381
BNNORM1
Elesa® VCT.FP
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
69898
DESCRIPTION
Description
VCT.40 FP-M8
DIM01
D
40
mm
DIM02
l
27.0
mm
DIM03
d1
17
mm
DIM04
d3
12
mm
DIM05
l2
12
mm
DIM06
d6H
M8
DIM07
h
18
mm
WEIGHT
Weight [grams]
24
Preview - Generation
Preview
3D
Dimension
2D