CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 14140 - Lobe knobs with threaded stud, stainless steel (Elesa® VC.192-SST-p), black
Bill of material
BN 14140 2102684 lobe knob 66384
BNARTNR
Identification
2102684
BNNORM1
Elesa® VC.192-SST-p
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
66384
DESCRIPTION
Description
VC.192/40 S-p-M8x35
DIM01
D
40
mm
DIM02
l
27
mm
DIM03
d1
21
mm
DIM04
l2
12
mm
DIM05
d6g
M8
DIM06
l
35
mm
WEIGHT
Weight [grams]
40
Preview - Generation
Preview
3D
Dimension
2D