CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14147 - Lobe knobs with metal hub (Elesa® VL.140 FP), black, black-oxide steel boss, undrilled
Bill of material
BN 14147 2103508 lobe knob 74511
BNARTNR
Identification
2103508
BNNORM1
Elesa® VL.140 FP
BNMAT
Material
Thermoset
BNSURFACE
Surface
black burnished steel, undrilled
CODE
Code
74511
DESCRIPTION
Description
VL.140/100 FP-A
DIM01
D
99
mm
DIM02
l
44
mm
DIM03
B
20
mm
DIM04
d1
36
mm
DIM05
d2
34
mm
DIM07
l2
14
mm
DIM11
l
34 mm
WEIGHT
Weight [grams]
405
Preview - Generation
Preview
3D
Dimension
2D