CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 14152 - Lobe knobs with revolving handle, black-oxide steel hub and pre-drilled blind hole (Elesa® VL.140+I), black
Bill of material
BN 14152 2103737 lobe knob 74431
BNARTNR
Identification
2103737
BNNORM1
Elesa® VL.140+I
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
74431
DESCRIPTION
Description
VL.140/80+I
DIM01
D
82
mm
DIM02
L
40
mm
DIM03
B
19
mm
DIM04
d1
24
mm
DIM05
d2
20
mm
DIM06
l1
23
mm
DIM07
l2
12
mm
DIM08
d 0/-0.1
6
mm
DIM09
h
15
mm
DIM10
H
40
mm
DIM11
m
M6
DIM12
R
26
mm
WEIGHT
Weight [grams]
180
Preview - Generation
Preview
3D
Dimension
2D