CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 14155 - Lobe knobs with metal hub (Elesa® VL.155), black, brass boss, tapped blind hole
Bill of material
BN 14155 2103923 lobe knob 75121
BNARTNR
Identification
2103923
BNNORM1
Elesa® VL.155
BNMAT
Material
Thermoset
BNSURFACE
Surface
black brass bushing with blind holes
CODE
Code
75121
DESCRIPTION
Description
VL.155/60 B-M8
DIM01
D
61
mm
DIM02
L
38
mm
DIM03
B
25
mm
DIM04
d1
16
mm
DIM08
d6H
M8
DIM09
H.
20
mm
WEIGHT
Weight [grams]
66
Preview - Generation
Preview
3D
Dimension
2D