CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 14156 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VL.155 p), black
Bill of material
BN 14156 2104024 lobe knob 75151
BNARTNR
Identification
2104024
BNNORM1
Elesa® VL.155 p
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
75151
DESCRIPTION
Description
VL.155/60 p-M10x30
DIM01
D
61
mm
DIM02
l
38
mm
DIM03
B
16
mm
DIM04
d1
25
mm
DIM05
d6g
M10
DIM06
l
30
mm
WEIGHT
Weight [grams]
82
Preview - Generation
Preview
3D
Dimension
2D