CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20069 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p SOFT), black, matte finish
Bill of material
BN 20069 3204388 lobe knob 169913
BNARTNR
Identification
3204388
BNNORM1
Elesa® VCT.p SOFT
BNMAT
Material
Polypropylene, (coated) with "soft-touch" elastomer
BNSURFACE
Surface
black matt
CODE
Code
169913
DESCRIPTION
Description
VCT.43 p-M8x25-SOFT
DIM01
D
43
mm
DIM02
l
29.0
mm
DIM03
d1
17.0
mm
DIM04
l2
11.0
mm
DIM05
d6g
M8
DIM06
l
25
mm
DIM07
Max limit tightening torque
19
Nm
WEIGHT
Weight [grams]
22
Preview - Generation
Preview
3D
Dimension
2D