CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20078 - Lobe knobs with brass boss, tapped blind hole (Elesa® VC.692), black, matte finish
Bill of material
BN 20078 3204521 lobe knob 166342
BNARTNR
Identification
3204521
BNNORM1
Elesa® VC.692
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black matt
CODE
Code
166342
DESCRIPTION
Description
VC.692/40 B-M8
DIM01
D
40
mm
DIM02
l
26.0
mm
DIM03
d1
15
mm
DIM04
l2
14.0
mm
DIM05
d6H
M8
DIM06
h
13
mm
WEIGHT
Weight [grams]
23
g
Preview - Generation
Preview
3D
Dimension
2D