CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 20080 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VC.692 p), Technopolymer, glass-fiber reinforced, black, matte finish
Bill of material
BN 20080 3204545 lobe knob 166364
BNARTNR
Identification
3204545
BNNORM1
Elesa® VC.692 p
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black matt
CODE
Code
166364
DESCRIPTION
Description
VC.692/40 p-M8x30
DIM01
D
40
mm
DIM02
l
26.0
mm
DIM03
d1
15
mm
DIM04
l2
14.0
mm
DIM05
d 6g
M8
DIM06
l
30
mm
WEIGHT
Weight [grams]
32
g
Preview - Generation
Preview
3D
Dimension
2D