CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20668 - Lobe knobs with metal hub (Elesa® VL.640 FP), black, black-oxide steel boss, reamed through-hole H7
Bill of material
BN 20668 3594467 lobe knob 174231
BNARTNR
Identification
3594467
BNNORM1
Elesa® VL.640 FP
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black burnished steel, pre-drilled
CODE
Code
174231
DESCRIPTION
Description
VL.640/60 FP-A-12
DIM01
D
61
mm
DIM02
L
30
mm
DIM03
B
16
mm
DIM04
d1
25
mm
DIM05
d2
24
mm
DIM06
I
23
mm
DIM07
l2
11
mm
WEIGHT
Weight [grams]
110
Preview - Generation
Preview
3D
Dimension
2D