CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 2935 - Star Knobs with threaded stud and protruding steel bushing (FASTEKS® FAL), polyamide, black
Bill of material
BN 2935 3819836 star knob screw with threaded stud and protruding steel bushing 32
BNARTNR
Identification
3819836
BNNORM1
FASTEKS® FAL
BNMAT
Material
Polyamide
BNSURFACE
Surface
black
D
32
mm
H
21
mm
M
m
11
mm
M1
m1
8.5
mm
KLEIND
d
12
mm
D1
d1
M6
S
15
mm
Preview - Generation
Preview
3D
Dimension
2D