CAD model selection
Selectable products: 49
Company
Bossard Catalog
Description
BN 2943 - Solid Star Knobs with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2943 3823040 solid star knob with threaded stud 40
BNARTNR
Identification
3823040
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
40
mm
H
24.5
mm
C
c
12
mm
M
m
12.5
mm
KLEIND
d
17
mm
D1
d1
M 10
S
20
mm
Preview - Generation
Preview
3D
Dimension
2D