CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 2946 - Lobe Knobs with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2946 3823098 lobe knob with threaded stud 28
BNARTNR
Identification
3823098
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
FARBEN
Cap’s colors
black
orange RAL 2004
blue RAL 5015
yellow RAL 1021
red RAL 3000
green RAL 6024
grey RAL 7035
D
28
mm
H
26
mm
C
16
mm
M
m
10
mm
KLEIND
d
12
mm
D1
d1
M 5
S
10
mm
Preview - Generation
Preview
3D
Dimension
2D