CAD model selection
Selectable products: 112
Company
Bossard Catalog
Description
BN 2951 - Star Knobs with mounted screw (FASTEKS® FAL), polyamide, black
Bill of material
BN 2951 3818364 star knob with mounted screw 40
BNARTNR
Identification
3818364
BNNORM1
FASTEKS® FAL
BNMAT
Material
Polyamide
BNSURFACE
Surface
black
FARBEN
Cap’s colors
black
orange RAL 2004
blue RAL 5015
yellow RAL 1021
red RAL 3000
green RAL 6024
grey RAL 7035
D
40.0
mm
H
26
mm
M
m
10
mm
KLEIND
d
22.0
mm
D1
d1
M 6
S
43
mm
Preview - Generation
Preview
3D
Dimension
2D