CAD model selection
Selectable products: 78
Company
Bossard Catalog
Description
BN 2994 - Star Knobs with threaded stud (FASTEKS® FAL), polyamide, black
Bill of material
BN 2994 3822928 star knob screw with threaded stud 40
BNARTNR
Identification
3822928
BNNORM1
FASTEKS® FAL
BNMAT
Material
Polyamide
BNSURFACE
Surface
black
D
40
mm
H
25
mm
M
m
13
mm
KLEIND
d
18
mm
D1
d1
M8
S
30
mm
Preview - Generation
Preview
3D
Dimension
2D