CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 5932 - Star knobs with hex nut DIN 934 cl. 8 zinc plated, (FASTEKS® FAL),PA 6.6, black
Bill of material
BN 5932 3818215 star knob M5
NENN
Nominal designation
M5
BNNORM1
FASTEKS® FAL
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
D2
Diameter bottom
18.500
mm
D3
Overall diameter
32.500
mm
H
Height
23.000
mm
H1
Height to grips
10.000
mm
Preview - Generation
Preview
3D
Dimension
2D