CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14129 - Three-arm knobs with metal boss (Elesa® VB.639), black, matte finish, Black-oxide steel boss, plain blind hole
Bill of material
BN 14129 1547690 three-arm knob 65672
BNARTNR
Identification
1547690
BNNORM1
Elesa® VB.639
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black matt
CODE
Code
65672
DESCRIPTION
Description
VB.639/80 A-8
TYP
Type
1
DIM01
D
80
mm
DIM02
L
35
mm
DIM03
d1
32
mm
DIM04
d2
15
mm
DIM05
d3
21
mm
DIM06
l1
30
mm
DIM07
l2
25
mm
DIM08
dH9
8
mm
DIM10
h
20
mm
DIM11
C
80
Nm
DIM12
L
6
J
WEIGHT
Weight
75
Preview - Generation
Preview
3D
Dimension
2D