CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 14130 - Three-arm knobs with metal boss (Elesa® VB.639), black, Brass boss, tapped blind hole
Bill of material
BN 14130 1459457 three-arm knob 65675
BNARTNR
Identification
1459457
BNNORM1
Elesa® VB.639
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black
CODE
Code
65675
DESCRIPTION
Description
VB.639/80 B-M10
TYP
Type
1
DIM01
D
80
mm
DIM02
L
35
mm
DIM03
d1
32
mm
DIM05
d3
21
mm
DIM06
l1
30
mm
DIM09
d6H
M10
DIM10
h
17
mm
DIM11
C
80
Nm
DIM12
L
6
J
WEIGHT
Weight [grams]
60
Preview - Generation
Preview
3D
Dimension
2D