CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 13405 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6335 D), plain, DIN 6335 D with tapped through-hole
Bill of material
BN 13405 1023209 star knob D 50
BNARTNR
Identification
1023209
BNNORM1
DIN 6335 D
BNMAT
Material
Cast iron GG 20
BNSURFACE
Surface
plain DIN 6335 D with tapped through-hole
D1
Outer diameter
50.000
mm
D2
Diameter bottom
18.000
mm
D3
Diameter central part
25.000
mm
D5
Nominal thread 6H
10.000
mm
DK
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
D6
Bore in head-part
10.500
mm
H2
Height form B
32.000
mm
H3
Height bottom up to handles
20.000
mm
R1
Orb diameter
70.000
mm
R2
Fillet
4.000
mm
R3
Fillet
2.500
mm
R4
Fillet between grips ~
16.000
mm
T1
Depth center drill C
21.000
mm
T2
Min. depth central drill C
18.000
mm
T4
Depth center drill from top form D
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D