CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 13406 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6335 E), plain, DIN 6335 E with tapped blind hole
Bill of material
BN 13406 1023276 star knob E 40
BNARTNR
Identification
1023276
BNNORM1
DIN 6335 E
BNMAT
Material
Cast iron GG 20
BNSURFACE
Surface
palin with DIN 6335 E threaded blind hole
D1
Outer diameter
40
mm
D2
Diameter bottom
14
mm
D3
Diameter central part
21
mm
D5
Nominal thread 6H
8
mm
DK
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
H2
Height form B
25
mm
H3
Height bottom up to handles
14
mm
R1
Orb diameter
60
mm
R2
Fillet
3.0
mm
R3
Fillet
2.0
mm
R4
Fillet between grips ~
14.5
mm
Preview - Generation
Preview
3D
Dimension
2D