CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 13410 - Star knobs with steel hub, tapped blind hole (DIN 6335 E), high gloss polished
Bill of material
BN 13410 1397699 star knob E 50
BNARTNR
Identification
1397699
BNNORM1
DIN 6335 E
BNMAT
Material
Alloy
BNSURFACE
Surface
polished
D1
Outer diameter
50
mm
D2
Diameter bottom
18
mm
D3
Diameter central part
25
mm
D5
Nominal thread 6H
10
mm
P
Threaded pitch
1.500
mm
H2
Height form B
32
mm
H3
Height bottom up to handles
20
mm
R1
Orb diameter
70
mm
R2
Fillet
4.0
mm
R3
Fillet
2.5
mm
R4
Fillet between grips ~
16.0
mm
T1
Depth
18
mm
T3
Depth pre-drilling for pin
2.000
mm
T4
Depth center drill from top form D
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D