CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14222 - Handles with zinc alloy die-cast or brass boss, tapped blind hole (Elesa® M.643), black, matte finish
Bill of material
BN 14222 2105705 handle 37311
BNARTNR
Identification
2105705
BNNORM1
Elesa® M.643
BNMAT
Material
Thermoplast
BNSURFACE
Surface
black, matte finish
CODE
Code
37311
DESCRIPTION
Description
M.643/140-117 B-M8
DIM01
L
134
mm
DIM02
f
117±0.5
mm
DIM03
h
49
mm
DIM04
B
15
mm
DIM05
l
25
mm
DIM06
d6H
M8
DIM07
p
13 mm
DIM08
F1
2250
N
DIM09
F2
2650
N
DIM10
L1
8
J
DIM11
L2
12
J
WEIGHT
Weight
67
Preview - Generation
Preview
3D
Dimension
2D