CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 14226 - Handles for fastening with socket screws (Elesa® M.443-CH), gray RAL 7031
Bill of material
BN 14226 1296477 handle 37104
BNARTNR
Identification
1296477
BNNORM1
Elesa® M.443-CH
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
grey RAL 7031
CODE
Code
37104
DESCRIPTION
Description
M.443/140-8-CH-C31
DIM01
L
137
mm
DIM02
F
117±1
mm
DIM03
h
41
mm
DIM04
B
7
mm
DIM05
I
26
mm
DIM06
I1
93
mm
DIM07
GN 237.1 D
8.5
mm
DIM08
d1
13.5
mm
DIM09
h1
8.5
mm
DIM10
h2
15
mm
DIM15
Weight [grams]
42
Preview - Generation
Preview
3D
Dimension
2D