CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14228 - Handles with brass boss, tapped blind hole (Elesa® M.543), black
Bill of material
BN 14228 1803662 handle 37285
BNARTNR
Identification
1803662
BNNORM1
Elesa® M.543
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black
CODE
Code
37285
DESCRIPTION
Description
M.543/140 B-M6 NERO
DIM01
L
134 mm
DIM02
f
117±0.5 mm
DIM03
h
38 mm
DIM04
B
7.5 mm
DIM05
I
25 mm
DIM06
I1
102 mm
DIM07
d6H
M6
DIM08
p
12
mm
DIM09
F1
3500 N
DIM10
F2
2000 N
DIM11
L1
12 J
DIM12
L2
8 J
WEIGHT
Weight
56
g
Preview - Generation
Preview
3D
Dimension
2D