CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14229 - Handles with brass boss, tapped blind hole (Elesa® M.543), orange RAL 2004
Bill of material
BN 14229 1803689 handle 37286
BNARTNR
Identification
1803689
BNNORM1
Elesa® M.543
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
orange RAL 2004
CODE
Code
37286
DESCRIPTION
Description
M.543/140 B-M6 ARANCIO
DIM01
L
134 mm
DIM02
f
117±0.5 mm
DIM03
h
38 mm
DIM04
B
7.5 mm
DIM05
I
25 mm
DIM06
I1
102 mm
DIM07
d6H
M6
DIM08
p
12
mm
DIM09
F1
3500 N
DIM10
F2
2000 N
DIM11
L1
12 J
DIM12
L2
8 J
WEIGHT
Weight
56
g
Preview - Generation
Preview
3D
Dimension
2D