CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 14231 - Tubular handles with screw and nut assembly (Elesa® M.1066 BM-EP), anthracite
Bill of material
BN 14231 1803859 tubular handle 37811
BNARTNR
Identification
1803859
BNNORM1
Elesa® M.1066 BM-EP
BNMAT
Material
Aluminum tube plastic coated - Handle shanks-technopolymer glass-fiber reinforced
BNSURFACE
Surface
anthracite
CODE
Code
37811
DESCRIPTION
Description
M.1066 BM/30-300-EP
DIM01
l
365
mm
DIM02
f
300±1
mm
DIM03
h
75 mm
DIM04
l
18 mm
DIM05
l1
270
mm
DIM06
l2
30 mm
DIM07
h1
60 mm
DIM08
d2
30 mm
DIM09
d
M8
DIM10
p
15 mm
WEIGHT
Weight [grams]
280
Preview - Generation
Preview
3D
Dimension
2D