CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 14282 - Revolving handles with threaded stud and spanner flats, steel zinc plated
Bill of material
BN 14282 1548786 revolving handle 21451
BNARTNR
Article number
1548786
BRAND
Brand
Elesa®
TYPE
Brandtype
I.229+x
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
21451
DESCRIPTION
Description
I.229/55+x-M10
DIM02
D
49 mm
DIM01
L
62 mm
DIM03
d1
20 mm
DIM04
d 6g
M10
DIM05
h
17 mm
DIM06
d2
15 mm
DIM07
l1
7 mm
DIM08
s
12 mm
Preview - Generation
Preview
3D
Dimension
2D