CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14254 - Handles with brass boss, tapped blind hole (Elesa® I.307), black
Bill of material
BN 14254 1634089 handle 23901
BNARTNR
Identification
1634089
BNNORM1
Elesa® I.307
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
23901
DESCRIPTION
Description
I.307/25 B-M6
DIM01
L
26
mm
DIM02
D
20
mm
DIM03
d1
10
mm
DIM04
d6H
M6
DIM05
l
16
mm
WEIGHT
Weight [grams]
12
Preview - Generation
Preview
3D
Dimension
2D