CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14255 - Handles with tapped blind hole (Elesa® P.131), black
Bill of material
BN 14255 1984330 handle 46401
BNARTNR
Identification
1984330
BNNORM1
Elesa® P.131
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
46401
DESCRIPTION
Description
P.131/35-M8
DIM01
D
34
mm
DIM02
L
27
mm
DIM03
d1
19
mm
DIM04
d
M8
DIM05
l
15
mm
DIM06
l1
3.5
WEIGHT
Weight [grams]
16
Preview - Generation
Preview
3D
Dimension
2D