CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 14263 - Handles with tapped blind hole (Elesa® I.147), black
Bill of material
BN 14263 1867229 handle 19901
BNARTNR
Identification
1867229
BNNORM1
Elesa® I.147
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
19901
DESCRIPTION
Description
I.147/50-M8
DIM01
L
47
mm
DIM02
D
29
mm
DIM03
d1
16
mm
DIM04
d
M8
DIM05
l
28
mm
DIM06
l1
3.5
mm
WEIGHT
Weight [grams]
25
Preview - Generation
Preview
3D
Dimension
2D