CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 14269 - Lever arms non-removable handle (Elesa® BL.366), black
Bill of material
BN 14269 1895370 lever arm 3601
BNARTNR
Identification
1895370
BNNORM1
Elesa® BL.366
BNMAT
Material
Thermoset - Arm steel matt chromed
BNSURFACE
Surface
black
CODE
Code
3601
DESCRIPTION
Description
BL.366/12x102
DIM02
D
23
mm
DIM03
L
65
mm
DIM05
b
12
mm
DIM06
d6g
M10
DIM07
h
14
mm
DIM04
B
37
mm
DIM01
A
102
mm
WEIGHT
Weight
80
Preview - Generation
Preview
3D
Dimension
2D