CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 14271 - Handles with tapped blind hole (Elesa® I.280), black
Bill of material
BN 14271 1804375 handle 21802
BNARTNR
Identification
1804375
BNNORM1
Elesa® I.280
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
21802
DESCRIPTION
Description
I.280/65-M10
DIM01
L
65
mm
DIM02
D
23
mm
DIM03
d1
19
mm
DIM04
d
M10
DIM05
l
40
mm
DIM06
l1
7.5
WEIGHT
Weight [grams]
30
Preview - Generation
Preview
3D
Dimension
2D