CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 14273 - Handles for press-fit assembly on shafts with tolerance h9 (Elesa® I.580 N), black, matte finish
Bill of material
BN 14273 1804677 handle 24831
BNARTNR
Identification
1804677
BNNORM1
Elesa® I.580 N
BNMAT
Material
Polypropylene
BNSURFACE
Surface
black, matte finish
CODE
Code
24831
DESCRIPTION
Description
I.580/50 N-10
DIM01
L
50
mm
DIM02
D
21
mm
DIM03
d1
17
mm
DIM04
d
10
mm
DIM05
h
35
mm
WEIGHT
Weight
10
Preview - Generation
Preview
3D
Dimension
2D